Switches & Sockets
N2135 PL - Euro-American unearthed socket outlet - 1M - Silver
Out of stock
Product Id
2CLA213500N1302
Color: Silver.
Rated voltage: 125 / 250 Vac
Rated current: 15 / 16A
Type A+C: 2P / NEMA 1-15R (non-earthed)
Screw terminals
Size: 1 module.
More about N2135 PL - Euro-American unearthed socket outlet - 1M - Silver
| MRP (Indian Rupees) | 1319 |
|---|---|
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Package Gross Weight | 0.44 kilogram |
| Package Height | 0.05 metre |
| Package Length | 0.293 metre |
| Package Width | 0.11 metre |
| Invoice Description | N2135 PL - Euro-American unearthed socket outlet - 1M - Silver |
| Extended Product Type | N2135 PL |
| Total GST Percentage | 18.00 |
| HSN Number | 85366990 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


