Switches & Sockets
N2148 BL - Pullcord switch 1-gang, 1-way, SP - 1M - White
Out of stock
Product Id
2CLA214800N1102
Color: White.
Rated voltage: 110 - 250 Vac
Rated current: 16A
Screwless terminals
Cord length: 2 meters
Size: 1 module.
More about N2148 BL - Pullcord switch 1-gang, 1-way, SP - 1M - White
| MRP (Indian Rupees) | 1826 |
|---|---|
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | IVIE White |
| Package Gross Weight | 0.185 kilogram |
| Package Height | 50 millimetre |
| Package Length | 297 millimetre |
| Package Width | 77 millimetre |
| Rated Voltage (Ur) | 250 volt |
| Load Type | Resistive load |
| Material | Plastic |
| Surface Finishing | Surface protection: Untreated, Surface finishing: Glossy |
| Invoice Description | N2148 BL - Pullcord switch 1-gang, 1-way, SP - 1M - White |
| Extended Product Type | N2148 BL |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


