Switches & Sockets
N2150 CV TV terminal outlet F-type - 1M - Champagne
Out of stock
Product Id
2CLA215000N1901
Color: Champagne.
Single TV outlet - Dead-end
F type
For 75Ω impedance coaxial cable
Frequency range: 0 - 2.000 Mhz
Working voltage: 250 VRMS max.
Dielectric withstanding voltage: 500 VRMS min.
Contact resistance:
- 5 mΩ max. (center contact)
- 2 mΩ max. (outer contact)
Insulator resistance: 1.000 MΩ min.
Size: 1 module.
More about N2150 CV TV terminal outlet F-type - 1M - Champagne
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.14 kilogram |
| Package Height | 0.063 metre |
| Package Length | 0.088 metre |
| Package Width | 0.082 metre |
| Material | Thermoplastic |
| Surface Finishing | Decor |
| Number Of Modules | 1 |
| Invoice Description | N2150 CV - TV terminal outlet F-type - 1M - Champagne |
| Extended Product Type | N2150 CV |
| Total GST Percentage | 18.00 |
| HSN Number | 85369010 |
Write Your Own Review


