Switches & Sockets
N2150.7 PL TV terminal outlet M-type - 1M - Silver
Out of stock
Product Id
2CLA215070N1302
Color: Silver.
Single TV outlet - Dead-end
M type - 9,52mm male
For 75Ω impedance coaxial cable
Avoid small bending radius
Frequency range: 5 - 2.400 Mhz
Connection loss: 1 dB
Isolation: >16 dB
Return loss: >7,6 dB
DC path (Vdc / mA / Tono): 34 max. / 500 max. / 22kHz - DiSEqC
Size: 1 module.
More about N2150.7 PL TV terminal outlet M-type - 1M - Silver
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | Silver |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.14 kilogram |
| Package Height | 50 millimetre |
| Package Length | 297 millimetre |
| Package Width | 77 millimetre |
| Material | Material quality: Thermoplastic |
| Surface Finishing | Surface protection: Decor |
| Number Of Modules | 1 |
| Invoice Description | N2150.7 PL - TV terminal outlet M-type - 1M - Silver |
| Extended Product Type | N2150.7 PL |
| Total GST Percentage | 18.00 |
| HSN Number | 85369010 |
Write Your Own Review


