Switches & Sockets
N2153.1 BL - Key switch 2-way, 3 positions, SP - 1M - White
Out of stock
Product Id
2CLA215310N1102
Color: White.
Rated voltage: 110 - 250 Vac
Rated current: 5A
Key removable in the 3 positions
Unique key for each lock
Suitable for blinds, shutters, etc.
Size: 1 module.
More about N2153.1 BL - Key switch 2-way, 3 positions, SP - 1M - White
| MRP (Indian Rupees) | 23938 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | IVIE White |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.053 kilogram |
| Package Height | 0.033 metre |
| Package Length | 0.073 metre |
| Package Width | 0.073 metre |
| Rated Voltage (Ur) | 220 volt |
| Material | Plastic |
| Wiring Configuration | Alternating-/alternating switch |
| Surface Finishing | Surface protection: Untreated, Surface finishing: Glossy |
| Number Of Modules | 1 |
| Invoice Description | N2153.1 BL - Key switch 2-way, 3 positions, SP - 1M - White |
| Extended Product Type | N2153.1 BL |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


