Switches & Sockets
N2155.8 BL (White Colour)
Out of stock
Product Id
2CLA215580N1102
2CLA215580N1102 N2155.8 BL
More about N2155.8 BL (White Colour)
| MRP (Indian Rupees) | 4762 |
|---|---|
| Product Range | Ivie |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | IVIE White |
| Package Gross Weight | 0.053 kilogram |
| Package Height | 0.033 mm |
| Package Length | 0.073 mm |
| Package Width | 0.073 mm |
| Width in Number of Modular Spacings | 1 |
| Number Of Modules | 1 |
| Invoice Description | 2CLA215580N1102 N2155.8 BL |
| Extended Product Type | N2155.8 BL |
| Total GST Percentage | 18.00 |
| HSN Number | 85369010 |
Write Your Own Review


