Switches & Sockets
N2160.E CV - Resistive rotatory dimmer - 1M - Champagne
Out of stock
Product Id
2CLA216010N1902
Color: Champagne.
Rated voltage: 230 Vac / 50-60 Hz.
Min. power: 50 W.
Max. power: 500 W.
For incandescent and halogen lamps.
2 wire connection.
Size: 1 module.
More about N2160.E CV - Resistive rotatory dimmer - 1M - Champagne
| MRP (Indian Rupees) | 3658 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | Brass |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.41 kilogram |
| Package Height | 0.06 metre |
| Package Length | 0.129 metre |
| Package Width | 0.1 metre |
| Rated Voltage (Ur) | 220...220 volt |
| Load Type | Resistive load |
| Material | Material quality: Thermoplastic, Material: Plastic |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Number Of Modules | 1 |
| Invoice Description | N2160.E CV - Resistive rotatory dimmer - 1M - Champagne |
| Extended Product Type | N2160.E CV |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


