Switches & Sockets
N2170 CV - Decorative trim - 1M - Champagne
Out of stock
Product Id
2CLA217000N1902
Color: Champagne.
Spare decorative trim
Suitable for N2101.X, N2102.X, N2110 and N2104.X inserts
Size: 1 module.
More about N2170 CV - Decorative trim - 1M - Champagne
MRP (Indian Rupees) | 167 |
---|---|
Compatibility | Zenit |
Package Width | 0.073 metre |
Package Length | 0.073 metre |
Package Height | 0.033 metre |
Invoice Description | N2170 CV - Decorative trim - 1M - Champagne |
Product Range | Zenit |
Package Gross Weight | 0.02 kilogram |
Extended Product Type | N2170 CV |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review