Switches & Sockets
N2171 BL - Frame 1-gang / 1-module- White
Out of stock
Product Id
2CLA217100N1102
Color: White
Size (height x width): 85 x 85 mm
Mounting plate code suitable for 60mm screw distance boxes: N2271.9 and N2271.9G.
Flush mounting boxes code: 1099 and 999.
Surface mounting boxes code: 8591.
More about N2171 BL - Frame 1-gang / 1-module- White
MRP (Indian Rupees) | 518 |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Material | Material quality: Thermoplastic, Material: Plastic |
Number of Gangs | 1 |
Surface Finishing | Surface protection: Untreated, Surface finishing: Glossy |
Number Of Modules | Horizontal 1 ; Vertical 1 |
Package Width | 0.146 metre |
Package Length | 0.193 metre |
Package Height | 0.093 metre |
Invoice Description | N2171 BL - Frame 1-gang / 1-module- White |
Product Range | Zenit |
Package Gross Weight | 0.68 kilogram |
Extended Product Type | N2171 BL |
Color | IVIE White |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review