Switches & Sockets
N2180 VD - LED green signaling light - 1M - Green
Out of stock
Product Id
2CLA218000N1802
Color: Green.
Rated voltage: 127-230 Vac / 50-60 Hz
Lamp: white LED
Luminous flux: > 2 lumen at 1 meter
Green diffuser
Size: 1 module.
More about N2180 VD - LED green signaling light - 1M - Green
MRP (Indian Rupees) | 5038 |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Rated Voltage (Ur) | 230 volt |
Material | Plastic |
Surface Finishing | Surface protection: Untreated, Surface finishing: Matt |
Number Of Modules | 1 |
Package Width | 0.081 metre |
Package Length | 0.131 metre |
Package Height | 0.078 metre |
Invoice Description | N2180 VD - LED green signaling light - 1M - Green |
Product Range | Zenit |
Package Gross Weight | 0.15 kilogram |
Mounting Type | Flush mounted (plaster) |
Extended Product Type | N2180 VD |
Color | Green |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review