Switches & Sockets
N2180.4 PL - LED DND signaling light - 1M - Silver
Out of stock
Product Id
2CLA218040N1302
Color: Silver.
Rated voltage: 127-230 Vac / 50-60 Hz
Lamp: white LED
Luminous flux: > 2 lumen at 1 meter
Red diffuser
Do Not Disturb (DND) symbol
To be controlled with N2244.5 DND/MUR 2-gang interlocked switch
Size: 1 module.
More about N2180.4 PL - LED DND signaling light - 1M - Silver
| MRP (Indian Rupees) | 6705 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | Silver |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.192 kilogram |
| Package Height | 0.078 metre |
| Package Length | 0.131 metre |
| Package Width | 0.081 metre |
| Rated Voltage (Ur) | 230 volt |
| Material | Plastic |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Number Of Modules | 1 |
| Invoice Description | N2180.4 PL - LED DND signaling light - 1M - Silver |
| Extended Product Type | N2180.4 PL |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


