Switches & Sockets
DND/MUR corridor with LED not exchangeable White - Zenit
Out of stock
Product Id
2CLA218050N1101
Color: White.
Rated voltage: 127-230 Vac / 50-60 Hz
Lamp: white LED
Luminous flux: > 2 lumen at 1 meter
Green diffuser
Make Up Room (MUR) symbol
To be controlled with N2244.5 DND/MUR 2-gang interlocked switch
Size: 1 module.
More about DND/MUR corridor with LED not exchangeable White - Zenit
| MRP (Indian Rupees) | 7412 |
|---|---|
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | White |
| Mounting Type | Flush Mounted |
| Package Gross Weight | 0.135 kilogram |
| Package Height | 0.078 metre |
| Package Length | 0.131 metre |
| Package Width | 0.081 metre |
| Rated Voltage (Ur) | 230 volt |
| Material | Plastic |
| Surface Finishing | Untreated |
| Number Of Modules | 1 |
| Invoice Description | N2180.5 BL DND/MUR corridor |
| Extended Product Type | N2180.5 BL |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review