Switches & Sockets
N2191 VD Locator LED lamp kit - 230 Vac - 1 & 2M
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CLA219100N1002
Suitable for 1-gang, 1-way, SP switches and 1-gang, 1-way, SP NO push-buttons
Green light
Rated voltage: 230 Vac
Tooless front connection
Includes green light diffusers for 1 and 2 module rocker covers
Rated current: <0,2 mA. Specially designed for CFL and LED lamps
More about N2191 VD Locator LED lamp kit - 230 Vac - 1 & 2M
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Zenit |
Rated Voltage (Ur) | 110...220 volt |
Package Width | 0.073 metre |
Package Length | 0.073 metre |
Package Height | 0.033 metre |
Invoice Description | N2191 VD - Locator LED lamp kit - 230 Vac - 1 & 2M |
Product Range | Zenit |
Package Gross Weight | 0.03 kilogram |
Extended Product Type | N2191 VD |
Total GST Percentage | 18.00 |
HSN Number | 85414010 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review