Switches & Sockets
N2193 VD - Locator LED lamp kit - 127 Vac - Card switch
Out of stock
Product Id
2CLA219300N1001
Suitable for N2214.1 card switches.
Rated voltage: 127 Vac.
Tooless front connection.
Rated current: <0,7 mA.
More about N2193 VD - Locator LED lamp kit - 127 Vac - Card switch
| MRP (Indian Rupees) | 611 |
|---|---|
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Package Gross Weight | 0.02 kilogram |
| Package Height | 0.033 metre |
| Package Length | 0.073 metre |
| Package Width | 0.073 metre |
| Rated Voltage (Ur) | 110...230 volt |
| Invoice Description | N2193 VD - Locator LED lamp kit - 127 Vac - Card switch |
| Extended Product Type | N2193 VD |
| Total GST Percentage | 18.00 |
| HSN Number | 85414010 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


