Switches & Sockets
N2200 CV - Blank cover plate - 2M - Champagne
Out of stock
Product Id
2CLA220000N1902
Color: Champagne.
Blank cover plate for spare spaces.
Size: 2 modules
More about N2200 CV - Blank cover plate - 2M - Champagne
| MRP (Indian Rupees) | 124 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | Brass |
| Package Gross Weight | 0.26 kilogram |
| Package Height | 0.06 metre |
| Package Length | 0.233 metre |
| Package Width | 0.097 metre |
| Material | Material quality: Thermoplastic, Material: Plastic |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Invoice Description | N2200 CV - Blank cover plate - 2M - Champagne |
| Extended Product Type | N2200 CV |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


