Switches & Sockets
N2204.2 CV - Push-button, SP with light symbol - 2M - Champagne
Out of stock
Product Id
2CLA220420N1902
Color: Champagne.
Rated voltage: 110 - 250 Vac
Rated current: 16AX
Screwless terminals
1-gang, 1-way - Normally Opened (NO) contact
Optional: locator LED lamp N2191.1 BL (127 Vac) or N2191 VD (230 Vac)
Size: 2 modules.
More about N2204.2 CV - Push-button, SP with light symbol - 2M - Champagne
| MRP (Indian Rupees) | 896 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Number Of Poles | 1 |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | Brass |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.32 kilogram |
| Package Height | 0.04 metre |
| Package Length | 0.32 metre |
| Package Width | 0.132 metre |
| Rated Voltage (Ur) | 250 volt |
| Material | Plastic |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Number Of Modules | 2 |
| Invoice Description | N2204.2 CV - Push-button, SP with light symbol - 2M - Champagne |
| Extended Product Type | N2204.2 CV |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


