Switches & Sockets
N2207 BL - Cable outlet - 2M - White
Out of stock
Product Id
2CLA220700N1102
Color: White.
Maximum cable diameter: 6 mm
Cable tie included
Size: 2 modules.
More about N2207 BL - Cable outlet - 2M - White
| MRP (Indian Rupees) | 254 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | IVIE White |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.21 kilogram |
| Package Height | 0.05 metre |
| Package Length | 0.293 metre |
| Package Width | 0.11 metre |
| Material | Material quality: Thermoplastic, Material: Plastic |
| Surface Finishing | Surface protection: Untreated, Surface finishing: Glossy |
| Number Of Modules | 2 |
| Invoice Description | N2207 BL - Cable outlet - 2M - White |
| Extended Product Type | N2207 BL |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


