Switches & Sockets
N2207 AN - Cable outlet - 2M - Anthracite
Out of stock
Product Id
2CLA220700N1802
Color: Anthracite.
Maximum cable diameter: 6 mm
Cable tie included
Size: 2 modules.
More about N2207 AN - Cable outlet - 2M - Anthracite
MRP (Indian Rupees) | 301 |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Material | Material quality: Thermoplastic, Material: Plastic |
Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
Number Of Modules | 2 |
Package Width | 0.11 metre |
Package Length | 0.293 metre |
Package Height | 0.05 metre |
Invoice Description | N2207 AN - Cable outlet - 2M - Anthracite |
Product Range | Zenit |
Package Gross Weight | 0.2 kilogram |
Mounting Type | Flush mounted (plaster) |
Extended Product Type | N2207 AN |
Color | Anthracite |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review