Switches & Sockets
N2207 CV Cable outlet - 2M - Champagne
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CLA220700N1902
Color: Champagne.
Maximum cable diameter: 6 mm
Cable tie included
Size: 2 modules.
More about N2207 CV Cable outlet - 2M - Champagne
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Material | Material quality: Thermoplastic |
Surface Finishing | Surface protection: Decor |
Number Of Modules | 2 |
Package Width | 0.11 metre |
Package Length | 0.293 metre |
Package Height | 0.05 metre |
Invoice Description | N2207 CV - Cable outlet - 2M - Champagne |
Product Range | Zenit |
Package Gross Weight | 0.2 kilogram |
Mounting Type | Flush mounted (plaster) |
Extended Product Type | N2207 CV |
Color | Brass |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review