Switches & Sockets
N2210 AN - Switch 1-gang, intermediate, SP - 2 M - Anthracite
Out of stock
Product Id
2CLA221000N1802
Color: Anthracite.
Rated voltage: 110 - 250 Vac
Rated current: 16AX
Screwless terminals
Optional: locator LED lamp N2192.1 NG (127 Vac) or N2192 RJ (230 Vac)
Size: 2 modules.
More about N2210 AN - Switch 1-gang, intermediate, SP - 2 M - Anthracite
| MRP (Indian Rupees) | 1476 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Function | Function lighting: Orientation |
| Color | Anthracite |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.35 kilogram |
| Package Height | 0.04 metre |
| Package Length | 0.32 metre |
| Package Width | 0.132 metre |
| Rated Voltage (Ur) | 250 volt |
| Material | Plastic |
| Wiring Configuration | Intermediate switch |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Number Of Modules | 2 |
| Invoice Description | N2210 AN - Switch 1-gang, intermediate, SP - 2 M - Anthracite |
| Extended Product Type | N2210 AN |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


