Switches & Sockets
Card switch with LED exchangeable Silver - Zenit
₹1,671.96
Product Id
2CLA221410N1301
Color: Silver.
Rated voltage: 110 - 250 Vac
Rated current: 16 AX.
Rated power iLED (230/127 Vac): 200/100 W.
For 54mm width cards
Included: locator LED lamp N2191 NG (230 Vac).
Size: 2 modules.
More about Card switch with LED exchangeable Silver - Zenit
| MRP (Indian Rupees) | 10156 |
|---|---|
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Function | Function lighting: Illuminated (on) |
| Color | Silver |
| Mounting Type | Flush Mounted |
| Package Gross Weight | 0.66 kilogram |
| Package Height | 0.08 metre |
| Package Length | 0.245 metre |
| Package Width | 0.156 metre |
| Rated Voltage (Ur) | 250 volt |
| Material | Plastic |
| Wiring Configuration | 2-pole switch |
| Surface Finishing | Decor |
| Number Of Modules | 2 |
| Invoice Description | N2214.1 PL Card switch |
| Extended Product Type | N2214.1 PL |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,671.96 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,671.96 Free delivery |
Write Your Own Review