Switches & Sockets
N2214.5 AN - Card timer switch 1-gang, 1-way, SP - 2M - Anthracite
Out of stock
Product Id
2CLA221450N1802
Color: Anthracite.
Rated voltage: 110 - 250 Vac; 50/60 Hz
Rated current:
- Incandescent/halogen: 3.000W@230Vac / 1.600W@127Vac
- Fluorescent: 1.300VA@230Vac / 700VA@127Vac
- Electronic and ferromag. transf. and motors: 3.000VA@230Vac / 1.600VA@127Vac
For 54mm width cards
Locator LED lamp included
Time delayed switch: 5 - 90 seconds
Size: 2 modules.
More about N2214.5 AN - Card timer switch 1-gang, 1-way, SP - 2M - Anthracite
| MRP (Indian Rupees) | 16700 |
|---|---|
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | Anthracite |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.082 kilogram |
| Package Height | 0.064 metre |
| Package Length | 0.076 metre |
| Package Width | 0.076 metre |
| Rated Voltage (Ur) | 230 volt |
| Load Type | Universal |
| Material | Plastic |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Invoice Description | N2214.5 AN - Card timer switch 1-gang, 1-way, SP - 2M - Anthracite |
| Extended Product Type | N2214.5 AN |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


