Switches & Sockets
N2217.6 CV Telephone outlet RJ12 - 2M - Champagne
Out of stock
Product Id
2CLA221760N1902
Color: Champagne.
RJ12 type connector
6 contacts
Suitable for 2, 4 or 6 contscts jack
Screw terminals
Size: 2 modules.
More about N2217.6 CV Telephone outlet RJ12 - 2M - Champagne
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Degree of Protection | IP20 |
Material | Material quality: Thermoplastic |
Surface Finishing | Surface protection: Decor |
Number Of Modules | 2 |
Package Width | 0.11 metre |
Package Length | 0.293 metre |
Package Height | 0.05 metre |
Invoice Description | N2217.6 CV - Telephone outlet RJ12 - 2M - Champagne |
Product Range | Zenit |
Package Gross Weight | 0.24 kilogram |
Mounting Type | Flush mounted (plaster) |
Extended Product Type | N2217.6 CV |
Color | Brass |
Total GST Percentage | 18.00 |
HSN Number | 85369010 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review