Switches & Sockets
N2218.1 PL - Cover plate for data outlet 1-gang - 2M - Silver
Out of stock
Product Id
2CLA221810N1302
Color: Silver.
Cover plate for one 201X.X connector or and housing (refs.: 2017.2, 2017.3, 2018.5, 2018.6, 2018 and 2018.8)
With labeling area
Without shutter
Size: 2 modules.
More about N2218.1 PL - Cover plate for data outlet 1-gang - 2M - Silver
| MRP (Indian Rupees) | 698 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | Silver |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.1 kilogram |
| Package Height | 0.078 metre |
| Package Length | 0.131 metre |
| Package Width | 0.081 metre |
| Material | Material quality: Thermoplastic, Material: Plastic |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Number Of Modules | 2 |
| Invoice Description | N2218.1 PL - Cover plate for data outlet 1-gang - 2M - Silver |
| Extended Product Type | N2218.1 PL |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


