Switches & Sockets
Buzzer White - Zenit
Out of stock
Product Id
2CLA221900N1101
Color: White.
Rated voltage: 127 - 230 Vac / 50 - 60 Hz
Rated power: 8 VA
Adjustable tone
Acoustic power at 1 meter with cover plate: 75 dB
Size: 2 modules.
More about Buzzer White - Zenit
| MRP (Indian Rupees) | 3651 |
|---|---|
| Current Type | AC |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | White |
| Housing Material | Plastic |
| Mounting Type | Built-in |
| Package Gross Weight | 0.39 kilogram |
| Package Height | 0.05 metre |
| Package Length | 0.293 metre |
| Package Width | 0.11 metre |
| Rated Voltage (Ur) | 250 volt |
| Material | Plastic |
| Surface Finishing | Untreated |
| Invoice Description | N2219 BL Buzzer |
| Extended Product Type | N2219 BL |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review