Switches & Sockets
N2221.2 CV - Cover plate - KNX 1/2-gang sensors - 2M - Champagne
Out of stock
Product Id
2CLA222120N1902
Color: Champagne.
Cover plate for KNX sensors 1/2-gang code: 6125/98-509.
Size: 2 modules.
More about N2221.2 CV - Cover plate - KNX 1/2-gang sensors - 2M - Champagne
MRP (Indian Rupees) | 1172 |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Material | Material quality: Thermoplastic, Material: Plastic |
Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
Package Width | 0.073 metre |
Package Length | 0.073 metre |
Package Height | 0.033 metre |
Invoice Description | N2221.2 CV - Cover plate - KNX 1/2-gang sensors - 2M - Champagne |
Product Range | Zenit |
Package Gross Weight | 0.038 kilogram |
Extended Product Type | N2221.2 CV |
Color | Brass |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review