Switches & Sockets
N2221.4 AN - Cover plate - KNX 2/4-gang sensors - 2M - Anthracite
Out of stock
Product Id
2CLA222140N1802
Color: Anthracite.
Cover plate for KNX sensors 2/4-gang code: 6126/98-509.
Size: 2 modules.
More about N2221.4 AN - Cover plate - KNX 2/4-gang sensors - 2M - Anthracite
| MRP (Indian Rupees) | 1172 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | Anthracite |
| Package Gross Weight | 0.038 kilogram |
| Package Height | 0.033 metre |
| Package Length | 0.073 metre |
| Package Width | 0.073 metre |
| Material | Material quality: Thermoplastic, Material: Plastic |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Invoice Description | N2221.4 AN - Cover plate - KNX 2/4-gang sensors - 2M - Anthracite |
| Extended Product Type | N2221.4 AN |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


