Switches & Sockets
N2221.6 AN Cover plate - KNX 3-gang sensors - 2M - Anthracite
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CLA222160N1802
Color: Anthracite.
Cover plate for KNX sensors 3/6-gang code: 6129/96-509.
Size: 2 modules.
More about N2221.6 AN Cover plate - KNX 3-gang sensors - 2M - Anthracite
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Material | Thermoplastic |
Surface Finishing | Surface protection: Decor |
Package Width | 0.073 metre |
Package Length | 0.073 metre |
Package Height | 0.033 metre |
Invoice Description | N2221.6 AN - Cover plate - KNX 3-gang sensors - 2M - Anthracite |
Product Range | Zenit |
Package Gross Weight | 0.011 kilogram |
Extended Product Type | N2221.6 AN |
Color | Anthracite |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review