Switches & Sockets
N2221.7 PL - Cover plate - KNX 3-gang sensors with IR - 2M - Silver
Out of stock
Product Id
2CLA222170N1302
Color: Silver.
Cover plate for KNX sensors 3/6-gang with IR receiver code: 6129/98-509.
Size: 2 modules.
More about N2221.7 PL - Cover plate - KNX 3-gang sensors with IR - 2M - Silver
MRP (Indian Rupees) | 1367 |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Material | Material quality: Thermoplastic, Material: Plastic |
Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
Package Width | 0.073 metre |
Package Length | 0.073 metre |
Package Height | 0.033 metre |
Invoice Description | N2221.7 PL - Cover plate - KNX 3-gang sensors with IR - 2M - Silver |
Product Range | Zenit |
Package Gross Weight | 0.011 kilogram |
Extended Product Type | N2221.7 PL |
Color | Silver |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review