Switches & Sockets
Door bell White - Zenit
Out of stock
Product Id
2CLA222400N1101
Color: White.
Rated voltage: 230 Vac / 50-60 Hz
4 melodies available
Acoustic power at 1 meter with cover plate: 72 dB
Size: 2 modules.
More about Door bell White - Zenit
| MRP (Indian Rupees) | 13476 |
|---|---|
| Current Type | AC |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | White |
| Housing Material | Plastic |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.122 kilogram |
| Package Height | 0.064 metre |
| Package Length | 0.076 metre |
| Package Width | 0.076 metre |
| Rated Voltage (Ur) | 230 volt |
| Material | Plastic |
| Width in Number of Modular Spacings | 2 |
| Surface Finishing | Untreated |
| Number Of Modules | 2 |
| Invoice Description | N2224 BL Door bell |
| Extended Product Type | N2224 BL |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review