Switches & Sockets
SR-2-N2PL - Cover plate - free@home 1-gang sensors - 2M - Silver
Out of stock
Product Id
2CLA222620N1302
Color: Silver.
Cover plate for free@home sensors and sensor/actuators with 1-gang sensors code: SU-F-1.0.PB.1, SSA-F-1.1.PB.1, SDA-F-1.1.PB.1 and SBA-F-1.1.PB.1.
Included: 2 buttons without symbol.
Size: 2 modules.
More about SR-2-N2PL - Cover plate - free@home 1-gang sensors - 2M - Silver
| MRP (Indian Rupees) | 1107 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | Silver |
| Package Gross Weight | 0.605 kilogram |
| Package Height | 0.064 metre |
| Package Length | 0.076 metre |
| Package Width | 0.076 metre |
| Material | Material quality: Thermoplastic, Material: Plastic |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Invoice Description | SR-2-N2PL - Cover plate - free@home 1-gang sensors - 2M - Silver |
| Extended Product Type | SR-2-N2PL |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


