Switches & Sockets
SR-2-N2AN - Cover plate - free@home 1-gang sensors - 2M - Anthracite
Product Id
2CLA222620N1802
Color: Anthracite.
Cover plate for free@home sensors and sensor/actuators with 1-gang sensors code: SU-F-1.0.PB.1, SSA-F-1.1.PB.1, SDA-F-1.1.PB.1 and SBA-F-1.1.PB.1.
Included: 2 buttons without symbol.
Size: 2 modules.
More about SR-2-N2AN - Cover plate - free@home 1-gang sensors - 2M - Anthracite
MRP (Indian Rupees) | 1029 |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Material | Material quality: Thermoplastic, Material: Plastic |
Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
Package Width | 0.076 metre |
Package Length | 0.076 metre |
Package Height | 0.064 metre |
Invoice Description | SR-2-N2AN - Cover plate - free@home 1-gang sensors - 2M - Anthracite |
Product Range | Zenit |
Package Gross Weight | 0.605 kilogram |
Extended Product Type | SR-2-N2AN |
Color | Anthracite |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review