Switches & Sockets
SR-4-N2CV - Cover plate - free@home 2-gang sensors - 2M - Champagne
Out of stock
Product Id
2CLA222640N1902
Color: Champagne.
Cover plate for free@home sensors and sensor/actuators with 2-gang sensors code: SU-F-2.0.PB.1, SSA-F-2.1.PB.1, SSA-F-2.2.PB.1, SDA-F-2.1.PB.1 and SBA-F-2.1.PB.1.
Included: 4 buttons without symbol.
Size: 2 modules.
More about SR-4-N2CV - Cover plate - free@home 2-gang sensors - 2M - Champagne
MRP (Indian Rupees) | 1761 |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Material | Material quality: Thermoplastic, Material: Plastic |
Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
Package Width | 0.076 metre |
Package Length | 0.076 metre |
Package Height | 0.064 metre |
Invoice Description | SR-4-N2CV - Cover plate - free@home 2-gang sensors - 2M - Champagne |
Product Range | Zenit |
Package Gross Weight | 0.605 kilogram |
Extended Product Type | SR-4-N2CV |
Color | Brass |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review