Switches & Sockets
N2237 BL - British standard socket outlet - 2M - White
Out of stock
Product Id
2CLA223700N1102
Color: White.
Rated voltage: 250 Vac
Rated current: 13A
Type G: 2P + E
Without switch
Shuttered for child safety
Screw terminals
Size: 2 modules.
More about N2237 BL - British standard socket outlet - 2M - White
| MRP (Indian Rupees) | 1949 |
|---|---|
| Product Range | Zenit |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.52 kilogram |
| Package Height | 5 millimetre |
| Package Length | 293 millimetre |
| Package Width | 11 millimetre |
| Invoice Description | N2237 BL - British standard socket outlet - 2M - White |
| Extended Product Type | N2237 BL |
| Total GST Percentage | 18.00 |
| HSN Number | 85366990 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


