Switches & Sockets
N2238 PL - Euro-American earthed socket outlet - 2M - Silver
Out of stock
Product Id
2CLA223800N1302
Color: Silver.
Rated voltage: 125 / 250 Vac
Rated current: 15 / 16A
Type B+C: 2P / NEMA 5-15R
Shuttered for child safety
Screw terminals
Size: 2 modules.
More about N2238 PL - Euro-American earthed socket outlet - 2M - Silver
| MRP (Indian Rupees) | 3077 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Color | Silver |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.51 kilogram |
| Package Height | 0.05 metre |
| Package Length | 0.293 metre |
| Package Width | 0.11 metre |
| Rated Voltage (Ur) | 220 volt |
| Material | Plastic |
| Number of Gangs | 1 |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Number Of Modules | 2 |
| Invoice Description | N2238 PL - Euro-American earthed socket outlet - 2M - Silver |
| Extended Product Type | N2238 PL |
| Total GST Percentage | 18.00 |
| HSN Number | 85366990 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


