Switches & Sockets
N2238 AN Euro-American earthed socket outlet - 2M - Anthracite
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CLA223800N1802
Color: Anthracite.
Rated voltage: 125 / 250 Vac
Rated current: 15 / 16A
Type B+C: 2P / NEMA 5-15R
Shuttered for child safety
Screw terminals
Size: 2 modules.
More about N2238 AN Euro-American earthed socket outlet - 2M - Anthracite
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Rated Voltage (Ur) | 220 volt |
Material | Plastic |
Number of Gangs | 1 |
Surface Finishing | Surface protection: Decor |
Number Of Modules | 2 |
Package Width | 0.11 metre |
Package Length | 0.293 metre |
Package Height | 0.05 metre |
Invoice Description | N2238 AN - Euro-American earthed socket outlet - 2M - Anthracite |
Product Range | Zenit |
Package Gross Weight | 0.52 kilogram |
Mounting Type | Flush mounted (plaster) |
Extended Product Type | N2238 AN |
Color | Anthracite |
Total GST Percentage | 18.00 |
HSN Number | 85366990 |
Country of origin | China (CN) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review