Switches & Sockets
N2239 AN - Universal socket outlet - 2M - Anthracite
Out of stock
Product Id
2CLA223900N1802
Color: Anthracite.
Rated voltage: 125 / 250 Vac
Rated current: 13 / 16A
Multiple type: 2P + E
Shuttered for child safety
Screw terminals
Size: 2 modules.
More about N2239 AN - Universal socket outlet - 2M - Anthracite
| MRP (Indian Rupees) | 2670 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Color | Anthracite |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.5 kilogram |
| Package Height | 0.05 metre |
| Package Length | 0.293 metre |
| Package Width | 0.11 metre |
| Rated Voltage (Ur) | 220 volt |
| Material | Plastic |
| Number of Gangs | 1 |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Number Of Modules | 2 |
| Invoice Description | N2239 AN - Universal socket outlet - 2M - Anthracite |
| Extended Product Type | N2239 AN |
| Total GST Percentage | 18.00 |
| HSN Number | 85366990 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


