Switches & Sockets
N2240.4 PL - Cover plate - KNX RTC - 2M - Silver
Out of stock
Product Id
2CLA224040N1302
Color: Silver.
Cover plate for KNX RTC sensors code: 6124/98-509.
Size: 2 modules.
More about N2240.4 PL - Cover plate - KNX RTC - 2M - Silver
| MRP (Indian Rupees) | 1572 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | Silver |
| Package Gross Weight | 0.028 kilogram |
| Package Height | 0.033 metre |
| Package Length | 0.073 metre |
| Package Width | 0.073 metre |
| Material | Material quality: Thermoplastic, Material: Plastic |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Invoice Description | N2240.4 PL - Cover plate - KNX RTC - 2M - Silver |
| Extended Product Type | N2240.4 PL |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


