Switches & Sockets
CP-RTC-N2BL - Cover plate - free@home RTC - 2M - White
Out of stock
Product Id
2CLA224060N1102
Color: White.
Cover plate with RTC symbols for free@home room temperature controler code RTC-F-1.PB.
Size. 2 modules.
More about CP-RTC-N2BL - Cover plate - free@home RTC - 2M - White
MRP (Indian Rupees) | 846 |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Material | Material quality: Thermoplastic, Material: Plastic |
Surface Finishing | Surface protection: Untreated, Surface finishing: Glossy |
Package Width | 0.076 metre |
Package Length | 0.076 metre |
Package Height | 0.064 metre |
Invoice Description | CP-RTC-N2BL - Cover plate - free@home RTC - 2M - White |
Product Range | Zenit |
Package Gross Weight | 0.025 kilogram |
Extended Product Type | CP-RTC-N2BL |
Color | White |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review