Switches & Sockets
CP-RTC-N2CV - Cover plate - free@home RTC - 2M - Champagne
Out of stock
Product Id
2CLA224060N1902
Color: Champagne.
Cover plate with RTC symbols for free@home room temperature controler code RTC-F-1.PB.
Size. 2 modules.
More about CP-RTC-N2CV - Cover plate - free@home RTC - 2M - Champagne
| MRP (Indian Rupees) | 1035 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | Brass |
| Package Gross Weight | 0.025 kilogram |
| Package Height | 0.064 metre |
| Package Length | 0.076 metre |
| Package Width | 0.076 metre |
| Material | Material quality: Thermoplastic, Material: Plastic |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Invoice Description | CP-RTC-N2CV - Cover plate - free@home RTC - 2M - Champagne |
| Extended Product Type | CP-RTC-N2CV |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


