Switches & Sockets

N2241 BL - 110° motion sensor - 2M - White

Out of stock
    Product Id
    2CLA224100N1102
    Color: White. Rated voltage: 127 - 230 Vac ± 10% / 50 - 60 Hz Outputs: 1 Normally Open (NO). Potential free Max. power: - Incandescent: 1.800W @230Vac / 1.000W @127Vac - Halogen with electronic o ferromagnetic transformer: 750VA @230Vac / 400VA @127Vac - Fluorescent lamps or motors: 400VA @230Vac / 200VA @127Vac For automatic switching of devices dependent on motion and brightness. With integrated selector switch for ON-AUTOMATIC-OFF in the front side. Switch-off delay: 10 sec to 10 min or short-time pulse 1 sec adjustable (from the front side). Detection range: 5 m radious Adjustable light set point level for activation (from the front side). Detection angle: 110 ° Mounting height: 1,2 m Auxiliary control with N2X04.X push-buttons Temperature range (Device): -10 °C to 40 °C Size: 2 modules.

    More about N2241 BL - 110° motion sensor - 2M - White

    Technical Specification
    MRP (Indian Rupees)22128
    Degree of ProtectionIP20
    Product RangeZenit
    Country of OriginSpain (ES) - Imported by ABB India Limited
    ColorWhite
    Input Voltage TypeAC
    Mounting TypeFlush mounted (plaster)
    Package Gross Weight0.1 kilogram
    Package Height0.064 metre
    Package Length0.076 metre
    Package Width0.076 metre
    Rated Voltage (Ur)230 volt
    MaterialPlastic
    Surface FinishingSurface protection: Untreated, Surface finishing: Glossy
    Invoice DescriptionN2241 BL - 110° motion sensor - 2M - White
    Extended Product TypeN2241 BL
    Total GST Percentage18.00
    HSN Number85365080
    Download
    Product Catalog Click Here
    Instructions and Manuals Click Here
    Declaration of Conformity - CE Click Here
    Write Your Own Review
    You're reviewing:N2241 BL - 110° motion sensor - 2M - White
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.