Switches & Sockets
N2241 AN - 110° motion sensor - 2M - Anthracite
Out of stock
Product Id
2CLA224100N1802
Color: Anthracite.
Rated voltage: 127 - 230 Vac ± 10% / 50 - 60 Hz
Outputs: 1 Normally Open (NO). Potential free
Max. power:
- Incandescent: 1.800W @230Vac / 1.000W @127Vac
- Halogen with electronic o ferromagnetic transformer: 750VA @230Vac / 400VA @127Vac
- Fluorescent lamps or motors: 400VA @230Vac / 200VA @127Vac
For automatic switching of devices dependent on motion and brightness.
With integrated selector switch for ON-AUTOMATIC-OFF in the front side.
Switch-off delay: 10 sec to 10 min or short-time pulse 1 sec adjustable (from the front side).
Detection range: 5 m radious
Adjustable light set point level for activation (from the front side).
Detection angle: 110 °
Mounting height: 1,2 m
Auxiliary control with N2X04.X push-buttons
Temperature range (Device): -10 °C to 40 °C
Size: 2 modules.
More about N2241 AN - 110° motion sensor - 2M - Anthracite
| MRP (Indian Rupees) | 22668 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | Anthracite |
| Input Voltage Type | AC |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.079 kilogram |
| Package Height | 0.064 metre |
| Package Length | 0.076 metre |
| Package Width | 0.076 metre |
| Rated Voltage (Ur) | 230 volt |
| Material | Plastic |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Invoice Description | N2241 AN - 110° motion sensor - 2M - Anthracite |
| Extended Product Type | N2241 AN |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


