Switches & Sockets
N2244 BL - Push-button blind control 2-gangs - 2M - White
Out of stock
Product Id
2CLA224400N1102
Color: White.
Rated voltage: 110 - 250 Vac
Rated current: 16AX
Direct control
Interlocked gangs
Size: 2 modules.
More about N2244 BL - Push-button blind control 2-gangs - 2M - White
| MRP (Indian Rupees) | 2740 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Number Of Poles | 1 |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | IVIE White |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.245 kilogram |
| Package Height | 50 millimetre |
| Package Length | 297 millimetre |
| Package Width | 77 millimetre |
| Rated Voltage (Ur) | 250 volt |
| Material | Material quality: Thermoplastic, Material: Plastic |
| Surface Finishing | Surface protection: Untreated, Surface finishing: Glossy |
| Number Of Modules | 2 |
| Invoice Description | N2244 BL - Push-button blind control 2-gangs - 2M - White |
| Extended Product Type | N2244 BL |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


