Switches & Sockets
DND/MUR room with LED exchangeable 2 rocker Anthracite - Zenit
Out of stock
Product Id
2CLA224450N1801
Color: Anthracite.
Rated voltage: 110 - 250 Vac
Rated current: 16 AX.
Rated power iLED (230/127 Vac): 200/100 W.
Interlocked gangs
Gang 1: Make Up Room (MUR) green symbol
Gang 2: Do Not Disturb (DND) red symbol
To control N2180.4 & N2180.5 DND/MUR signaling lights
Size: 2 modules.
More about DND/MUR room with LED exchangeable 2 rocker Anthracite - Zenit
| MRP (Indian Rupees) | 8318 |
|---|---|
| Compatibility | Zenit |
| Rated Voltage (Ur) | 250 volt |
| Material | Plastic |
| Wiring Configuration | Series switch |
| Surface Finishing | Decor |
| Number Of Modules | 2 |
| Package Width | 77 millimetre |
| Package Length | 297 millimetre |
| Package Height | 50 millimetre |
| Invoice Description | N2244.5 AN DND/MUR room |
| Product Range | Zenit |
| Package Gross Weight | 0.26 kilogram |
| Mounting Type | Flush Mounted |
| Function | Function lighting: Illuminated (on) |
| Extended Product Type | N2244.5 AN |
| Color | Anthracite |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review


