Switches & Sockets
N2244.5 AN - DND/MUR 2-gang interlocked switch - 2M - Anthracite
Out of stock
Product Id
2CLA224450N1802
Color: Anthracite.
Rated voltage: 110 - 250 Vac
Rated current: 16AX
Interlocked gangs
Gang 1: Make Up Room (MUR) green symbol
Gang 2: Do Not Disturb (DND) red symbol
To control N2180.4 & N2180.5 DND/MUR signaling lights
Size: 2 modules.
More about N2244.5 AN - DND/MUR 2-gang interlocked switch - 2M - Anthracite
| MRP (Indian Rupees) | 6594 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Function | Function lighting: Illuminated (on) |
| Color | Anthracite |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.26 kilogram |
| Package Height | 50 millimetre |
| Package Length | 297 millimetre |
| Package Width | 77 millimetre |
| Rated Voltage (Ur) | 250 volt |
| Material | Plastic |
| Wiring Configuration | Series switch |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Number Of Modules | 2 |
| Invoice Description | N2244.5 AN - DND/MUR 2-gang interlocked switch - 2M - Anthracite |
| Extended Product Type | N2244.5 AN |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


