Switches & Sockets
N2253.1 BL - Key switch 2-way, 3 positions, SP - 2M - White
Out of stock
Product Id
2CLA225310N1102
Color: White.
Rated voltage: 110 - 250 Vac
Rated current: 150mA
Key removable in "OFF" position
Unique key for each lock
Suitable for blinds, shutters, etc.
Size: 2 modules.
More about N2253.1 BL - Key switch 2-way, 3 positions, SP - 2M - White
MRP (Indian Rupees) | 10816 |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Rated Voltage (Ur) | 250 volt |
Material | Plastic |
Wiring Configuration | Alternating-/alternating switch |
Surface Finishing | Surface protection: Untreated, Surface finishing: Glossy |
Number Of Modules | 2 |
Package Width | 0.076 metre |
Package Length | 0.076 metre |
Package Height | 0.064 metre |
Invoice Description | N2253.1 BL - Key switch 2-way, 3 positions, SP - 2M - White |
Product Range | Zenit |
Package Gross Weight | 0.116 kilogram |
Mounting Type | Flush mounted (plaster) |
Extended Product Type | N2253.1 BL |
Color | IVIE White |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Instructions and Manuals | Click Here |
Write Your Own Review