Switches & Sockets
N2260 AN - Universal push dimmer - 2M - Anthracite
Out of stock
Product Id
2CLA226000N1802
Color: Anthracite.
Rated voltage: 127 - 230 Vac / 50 - 60 Hz
Max. Power (230 Vac / 127 Vac):
- Incandescent: 450 / 250 W
- Halogen with transformer: 400 / 250 VA
2 wire connection
Optional: auxiliary control with N2X04.X push-buttons
Overcurrent protection: with fuse
Indicator LED lamp included
Operating temperature: 0 - 30ºC
Size: 2 modules.
More about N2260 AN - Universal push dimmer - 2M - Anthracite
| MRP (Indian Rupees) | 9895 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | Anthracite |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.121 kilogram |
| Package Height | 0.064 metre |
| Package Length | 0.076 metre |
| Package Width | 0.076 metre |
| Rated Voltage (Ur) | 230...230 volt |
| Load Type | Resistive load |
| Material | Material quality: Thermoplastic, Material: Plastic |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Number Of Modules | 2 |
| Invoice Description | N2260 AN - Universal push dimmer - 2M - Anthracite |
| Extended Product Type | N2260 AN |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


