Switches & Sockets
N2260.3 PL - LED rotatory/push dimmer - 2M - Silver
Out of stock
Product Id
2CLA226030N1302
Color: Silver.
Rated voltage: 230 Vac ± 10%
Frequency: 50 Hz (Nominal power: 250 W/VA) / 60 Hz (Nominal power: 200 W/VA)
Power (min./max load):
- LEDi: 2 / 100 W/VA (max. 10 lamps)
- Dimmable energy saving lamps: 2 / 100 W/VA (max. 10 lamps)
- LV LEDi with transformer (only type L or LC): 4 / 100 W/VA (max. 10 lamps)
- Incandescent lamps: 10 / 250 W/VA
- Halogen lamps: 10 / 250 W/VA
- LV halogen with transformer (only type L or LC): 10 / 250 W/VA (max. 10 lamps)
2 wire connection
Optional: auxiliary on/off with 2-way switch N2X02
Indicator LED lamp included
Back-up fuse: Electronic
Overload protection: Electronic
Ambient temperature: 0°C to +35°C
Size: 2 modules.
More about N2260.3 PL - LED rotatory/push dimmer - 2M - Silver
| MRP (Indian Rupees) | 21923 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Color | Silver |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.08 kilogram |
| Package Height | 0.064 metre |
| Package Length | 0.076 metre |
| Package Width | 0.076 metre |
| Rated Voltage (Ur) | 230...230 volt |
| Load Type | Universal and LED Retrofit |
| Material | Material quality: Thermoplastic, Material: Plastic |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Number Of Modules | 2 |
| Invoice Description | N2260.3 PL - LED rotatory/push dimmer - 2M - Silver |
| Extended Product Type | N2260.3 PL |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


