Switches & Sockets
N2260.9 CV - 1-10V rotary dimmer - 2M - Champagne
Out of stock
Product Id
2CLA226090N1902
Color: Champagne.
Rated voltage: 127 - 230 Vac / 50 - 60 Hz
Dimmable electronic ballast/driver with 1-10V control input.
Max. power:
- 230 Vac: 700 VA
- 127 Vac: 350 VA
Max. 6 ballasts per device
Indicator LED lamp included
Size: 2 modules.
More about N2260.9 CV - 1-10V rotary dimmer - 2M - Champagne
| MRP (Indian Rupees) | 7009 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | Brass |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.069 kilogram |
| Package Height | 0.064 metre |
| Package Length | 0.076 metre |
| Package Width | 0.076 metre |
| Rated Voltage (Ur) | 230...230 volt |
| Load Type | Electronic ballast 1-10 V |
| Material | Material quality: Thermoplastic, Material: Plastic |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Number Of Modules | 2 |
| Invoice Description | N2260.9 CV - 1-10V rotary dimmer - 2M - Champagne |
| Extended Product Type | N2260.9 CV |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


