Switches & Sockets
N2262 AN - Time delayed switch - 2M - Anthracite
Out of stock
Product Id
2CLA226200N1802
Color: Anthracite.
Rated voltage: 127 ± 10% - 230 Vac ± 10% / 50 - 60 Hz
Max. power:
- Incandescent: 1.000W @230Vac / 600W @127Vac
- Halogen with transformer or motor: 1.000VA @230Vac / 600VA @127Vac
- Fluorescent lamps: 650VA @230Vac / 400VA @127Vac
3 wire connection (neutral conductor required)
Delay setup: 10 sec. to 10 min.
Optional: auxiliary control with N2X04.X push-buttons
Overcurrent protection: with fuse
Indicator LED lamp included
Operating temperature: 0 - 40ºC
Size: 2 modules.
More about N2262 AN - Time delayed switch - 2M - Anthracite
| MRP (Indian Rupees) | 15993 |
|---|---|
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Package Gross Weight | 0.076 kilogram |
| Package Height | 0.064 metre |
| Package Length | 0.076 metre |
| Package Width | 0.076 metre |
| Invoice Description | N2262 AN - Time delayed switch - 2M - Anthracite |
| Extended Product Type | N2262 AN |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


